3.0A Surface-Mount Super-Fast Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The super-fast recovery time of the MURS360BQ makes it suitable for boost diodes in discontinuous or critical mode power factor corrections. The device is also intended for use as a free-wheeling diode in power supplies and other power-switching applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | SUPER-FAST RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 3 A |
Maximum Peak Forward Surge Current IFSM (A) | 100 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 1.25 V |
@ IF (A) | 3 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 50 ns |
TotalCapacitance CT (pF) | 45 pF |