Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Maximum Frequency (MHz) | 0.5 |
Maximum Output Rise Time | 300 ns |
Supply Current @ VCC = 5V (Output Low) | 3 mA |
Supply Current @ VCC = 5V (Output High) | 2 mA |
VCC Min (V) | 4.5 V |
VCC Maximum Rating | 16 V |
Operating Ambient Temperature Range (°C) | -40 to 105 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |