Diodes Incorporated — Analog and discrete power solutions
D FLat A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

D-FLat-A.png
Back to Zener TVSs

P4SMAJ51ADF

400W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Packaged in the Low Profile D-FLAT to Optimize Board Space
  • Glass Passivated Die Construction
  • Excellent Clamping Capability
  • IEC 61000-4-2 (ESD): Air ±30kV, Contact ±30kV
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single (Uni-Directional)
Power Rating (W) 400 W
Reverse Standoff Voltage VRWM(V) 51 V
Breakdown VoltageVBR Min(V) 56.7 V
BreakdownVoltageVBR Max (V) 62.7 V
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 82.4 V

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC