Diodes Incorporated — Analog and discrete power solutions
D FLat A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. D-FLAT

D FLat A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. D-FLAT

D FLat A

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. D-FLAT

Back to Zener TVSs

P6SMAJ16ADF

600W Surface Mount Transient Voltage Suppressor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

A uni-directional TVS packaged in a low profile D-Flat package to optimize board space.

Feature(s)

  • Low Profile D-FLAT Package
  • Peak Pulse Power Dissipation: 600 W
  • Peak Forward Surge Current: 60A
  • IEC 61000-4-2 (ESD): +30V (Air), +30V (Contact)

Application(s)

  • Circuit and equipment protection

Specifications & Technical Documents

Product Parameters

AEC Qualified No
Compliance (Only Automotive Supports PPAP) Standard
Configuration Single (Uni-Directional)
Power Rating (W) 400 W
Reverse Standoff Voltage VRWM(V) 16 V
Breakdown VoltageVBR Min(V) 17.8 V
BreakdownVoltageVBR Max (V) 20.5 V
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 26 V

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity