NRND = Not Recommended for New Design
1A STEP-DOWN DC-DC CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 96 |
Frequency Typ (Hz) | 1500 |
Frequency Typ (kHz) | 1500 |
HS RDS(ON) (mΩ) | 300 |
HS RDS(ON) (mΩ) | 300 |
LS RDS(ON) (mΩ) | 350 |
LS RDS(ON) (mΩ) | 350 |
MaximumInput Voltage (V) | 5.5 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | VIN |
MinimumInput Voltage (V) | 2.5 |
Minimum Input Voltage (V) | 2.5 |
Minimum Output Voltage (V) | 0.6 |
Output Current (mA) | 1 |
Output Current (A) | 1 |
Output Voltage (V) | ADJ(0.6 to VIN) |
Quiescent Current Typ (mA) | 0.04 |
Quiescent Current Typ (µA) | 40 |
Shutdown Current Typ (µA) | 1 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |