NRND = Not Recommended for New Design
2A LOW NOISE STEP-DOWN DC-DC CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM2310 is a 2A step-down DC-DC converter. At heavy load, the constant-frequency PWM control performs excellent stability and transient response. No external compensation components are required.
The PAM2310 supports a range of input voltages from 2.7V to 5.5V, allowing the use of a single Li+/Li -polymer cell, multiple Alkaline/ NiMH cell, and other standard power sources. The output voltage is adjustable from 0.6V to the input voltage. The PAM2310 employs internal power switch and synchronous rectifier to minimize external part count and realize high efficiency. During shutdown, the input is disconnected from the output and the shutdown current is less than 1µA. Other key features include over-temperature and short circuit protection, and under-voltage lockout to prevent deep battery discharge.
The PAM2310 delivers 2A maximum output current while consuming only 42µA of no-load quiescent current. Ultra-low RDS(ON) integrated MOSFETs and 100% duty cycle operation make the PAM2310 an ideal choice for high output voltage, high current applications which require a low dropout threshold.
The PAM2310 is available in SO-8 packageckage.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 95 |
Frequency Typ (Hz) | 1500 |
Frequency Typ (kHz) | 1500 |
HS RDS(ON) (mΩ) | 90 |
HS RDS(ON) (mΩ) | 90 |
LS RDS(ON) (mΩ) | 70 |
LS RDS(ON) (mΩ) | 70 |
MaximumInput Voltage (V) | 5.5 |
Maximum Input Voltage (V) | 5.5 |
Maximum Output Voltage (V) | VIN |
MinimumInput Voltage (V) | 2.7 |
Minimum Input Voltage (V) | 2.7 |
Minimum Output Voltage (V) | 0.6 |
Output Current (mA) | 2 |
Output Current (A) | 2 |
Output Voltage (V) | ADJ(0.6 to VIN) |
Quiescent Current Typ (mA) | 0.042 |
Quiescent Current Typ (µA) | 42 |
Shutdown Current Typ (µA) | 0.1 |
Shutdown Current Typ (µA) | 0.1 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |