Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM2800 is a high power white LED driver with 350mA constant rated source current. It features high efficiency and low quiescent current, making it ideal for battery powered applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 3.6 V |
Maximum Supply Voltage (V) | 5.5 V |
Maximum VOUT (V) | 5.5 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | ADJ mV |
Output Current (mA) | 350 mA |
Channel Max. Output Current (mA) | 350 mA |
Accuracy (%) | 5 % |
Dimming | No |
Temperature Range (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |