Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM2805 is a step-up DC-DC WLED driver with 3 modes cycling function (100% brightness,25% brightness and 8.5Hz blinking). The unique 3 modes cycling function can eliminate the needs of extra functional MCU or IC. The PAM2805 can deliver up to 750mA output current by setting an external resistor. The PAM2805 switches at a 1.0MHz constant frequency, allowing for the use of small value external inductor and ceramic capacitors. A low 95mV feedback voltage reduces the power loss in the RS for better efficiency. With its internal 2A, 100mΩ device can provide high efficiency even at heavy load. The PAM2805 is available in TSOT26 package.
Dimming | 3 Mode Selection |
---|---|
Efficiency (%) | 90 |
Function | 3 Modes cycling Boost Converter |
LED Current (A) | 0.75 |
MaximumInput Voltage (V) | 5.5 |
Maximum Output Current per Channel | 750 |
Maximum Output Voltage (V) | 4.5 |
MinimumInput Voltage (V) | 0.9 |
Number of Regulated Output Channels | 1 |
OperatingTemperatureRange (°C) | -40 to 85 |
OVP | 4.5V |
Quiescent Current (µA) | 1 |
Quiescent Current Typ (mA) | 1 |
Soft Start | Yes |
Standby Quiescent Current (µA) | 1 |
SW RDS(ON) | 0.1 |
Switching Frequency (MHz) | 1 |
Topology | Boost |
Typical Overcurrent Protection Current | 2000 |
VFB | 95 |