2.5W Stereo Class D with DC Volume Control
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8003 is a 2.5W, Class-D audio amplifier. It offers low THD+N, allowing it to achieve high quality sound reproduction. The new filterless architecture allows the device to drive the speaker directly, requiring no low-pass output filters, thus saving system cost and PCB area. With the same numbers of external components, the efficiency of the PAM8003 is much better than that of class-AB cousins. It can extend the battery life, ideal for portable applications. The PAM8003 is available in SOP-16L package
Minimum VDD (V) | 2.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 4 mA |
Power/CH (W) @ THD=10% | 2.7 |
Power/CH (W) @ THD=1% | 2.2 |
Mono or Stereo | Stereo |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 87 % |
Volume/ Gain | 65Step DC |
Gain Min | -75 dB |
Gain Max | 24 dB |
SNR | 86 dB |
PSRR | 70 dB |
Special Features | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |