3W Stereo Class D with DC Volume Control, NCPL and Anti-Saturation
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Minimum VDD (V) | 2.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 8 mA |
Power/CH (W) @ THD=10% | 3 |
Power/CH (W) @ THD=1% | 2.4 |
Mono or Stereo | Stereo |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | Yes |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 87 % |
Volume/ Gain | 64Step DC |
Gain Min | -59 dB |
Gain Max | 20 dB |
SNR | 95 dB |
PSRR | 70 dB |
Special Features | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |