3.2W Mono Class D with CSP Package
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8014 is a 3.2W mono filter-less Class-D amplifier with high PSRR and differential input that eliminate noise and RF rectification.
Features like greater than 90% efficiency and small PCB area make the PAM8014 Class-D amplifier ideal for portable applications. The output uses a filter-less architecture minimizing the number of external components and PCB area whilst providing a high performance, simple and lower cost system.
The PAM8014 features short circuit protection and thermal shutdown.
The PAM8014 is available in U-WLB1313-9 package.
Minimum VDD (V) | 2.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 4 mA |
Power/CH (W) @ THD=10% | 3.2 |
Power/CH (W) @ THD=1% | 2.56 |
Mono or Stereo | Mono |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 93 % |
Volume/ Gain | Fixed |
Gain Min | NA dB |
Gain Max | 18 dB |
SNR | N/A dB |
PSRR | 75 dB |
Special Features | N/A |