NRND = Not Recommended for New Design
3W Stereo Class D with DC Volume Control, UVP, AGC Function and Headphone Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8019 is a Stereo 3W Class D audio-power amplifier for driving bridged-tied speakers and includes a Stereo Class AB amplifier for driving headphones. The advanced 64 step DC volume control minimizes external components allowing simple and accurate volume control over the gain range of +20dB (Volume=0V) to -60dB (Volume=5V).
Integrated non-clip power limit technology suppresses output automatically with programmable power limit, improving the sound quality and helping to protect the speakers. Programmable under voltage protection (UVP) can be used to shut down the PAM8019 at a pre-determined voltage level helping to eliminate speaker pop by shutting down before the power supply collapses.
Anti-Sat | No |
---|---|
BTL | Yes |
Class-D or AB | D |
Compliance (Only Automotive Supports PPAP) | No |
Compliance (Only Automotive Supports PPAP) | No |
Efficiency (%) | 90 |
Gain Max | 20 |
Gain Min | -60 |
Headphone Out | Yes |
IQ (mA) | 4 |
Maximum VDD (V) | 5.5 |
Minimum VDD | 2.8 |
Minimum VDD (V) | 2.8 |
Mono or Stereo | Stereo |
Power Limit | Yes |
Power/CH (W) @ THD=1% | 2.4 |
Power/CH (W) @ THD=10% | 3 |
PSRR | 61 |
AEC Qualified | No |
SE | Yes |
SNR | 83 |
Special Features | N/A |
Volume/ Gain | 64Step DC |