NRND = Not Recommended for New Design
1.5W Mono Class D
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti-Sat | No |
---|---|
Compliance (Only Automotive supports PPAP) | No |
BTL | Yes |
Class-D or AB | D |
Efficiency (%) | 88 |
Gain Max | 24 |
Gain Min | N/A |
Headphone Out | No |
IQ (mA) | 4 |
Maximum VDD (V) | 5.5 |
Minimum VDD | 2.5 |
Minimum VDD (V) | 2.5 |
Mono or Stereo | Mono |
Power Limit | No |
Power/CH (W) @ THD=1% | 1.2 |
Power/CH (W) @ THD=10% | 1.5 |
PSRR | 50 |
AEC Qualified | No |
SE | No |
SNR | 78 |
Special Features | N/A |
Volume/ Gain | Fixed |