Diodes Incorporated — Analog and discrete power solutions
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

3D-MSOP-8.png
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
3D MSOP 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

3D-MSOP-8.png
Back to Audio

PAM8302A

2.5W Mono Class D

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM8302A is a 2.5W Class-D mono audio amplifier. Its low THD+N feature offers high quality sound reproduction. The new filterless architecture allows the device to drive speakers directly instead of using low-pass output filters, therefore saving system cost and PCB area. With the same number of external components, the efficiency of the PAM8302A is much better than that of Class-AB cousins. It can optimize battery life thus is ideal for portable applications. The PAM8302A is available in MSOP-8, SOP-8, DFN3x3-8 and DFN2x2-8 packages.

Feature(s)

  • 2.5W Output at 10% THD with a 4Ω Load and 5V Power Supply
  • Filterless, Low Quiescent Current and Low EMI
  • High Efficiency up to 88%
  • Superior Low Noise
  • Short Circuit Protection
  • Thermal Shutdown,
  • Few External Components to Save Space and Cost
  • MSOP-8, SOP-8, DFN3x3-8 and DFN2x2-8 Packages Available
  • Pb-Free Packages

Application(s)

  • PMP/MP4
  • GPS
  • Portable Speakers
  • Walkie Talkie
  • Handsfree phones/Speaker Phones
  • Cellular Phones

Product Specifications

Product Parameters

Minimum VDD (V) 2
Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Maximum VDD (V) 5.5 V
IQ (mA) 4 mA
Power/CH (W) @ THD=10% 2.5
Power/CH (W) @ THD=1% 2
Mono or Stereo Mono
BTL Yes
SE No
Class-D or AB D
Power Limit No
Anti-Sat No
Headphone Out No
Efficiency (%) 85 %
Volume/ Gain Fixed
Gain Min N/A dB
Gain Max 24 dB
SNR N/A dB
PSRR 50 dB
Special Features N/A

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site