NRND = Not Recommended for New Design
3W Mono Class D
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8303C is a 3W mono filterless Class-D amplifier with high PSRR and differential input that eliminate noise and RF rectification. Features like 90% efficiency and small PCB area make the PAM8303C Class-D amplifier ideal for cellular handsets. The filterless architecture requires no external output filter, fewer external components, less PCB area and lower system costs, and simplifies application design. The PAM8303C features short circuit protection and thermal shutdown. The PAM8303C is available in 9-ball WCSP, MSOP-8 and DFN 3x3 8-pin packages.
Anti-Sat | No |
---|---|
Compliance (Only Automotive supports PPAP) | No |
BTL | Yes |
Class-D or AB | D |
Efficiency (%) | 90 |
Gain Max | 300k?/RI |
Gain Min | N/A |
Headphone Out | No |
IQ (mA) | 7.5 |
Maximum VDD (V) | 5.5 |
Minimum VDD | 2.8 |
Minimum VDD (V) | 2.8 |
Mono or Stereo | Mono |
Power Limit | No |
Power/CH (W) @ THD=1% | 2.4 |
Power/CH (W) @ THD=10% | 3 |
PSRR | 63 |
AEC Qualified | No |
SE | No |
SNR | N/A |
Special Features | N/A |
Volume/ Gain | Rin adjustable |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |