NRND = Not Recommended for New Design
3W Mono Class D
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti-Sat | No |
---|---|
Compliance (Only Automotive supports PPAP) | No |
BTL | Yes |
Class-D or AB | D |
Efficiency (%) | 90 |
Gain Max | 300k?/RI |
Gain Min | N/A |
Headphone Out | No |
IQ (mA) | 7.5 |
Maximum VDD (V) | 5.5 |
Minimum VDD | 2.8 |
Minimum VDD (V) | 2.8 |
Mono or Stereo | Mono |
Power Limit | No |
Power/CH (W) @ THD=1% | 2.4 |
Power/CH (W) @ THD=10% | 3 |
PSRR | 63 |
AEC Qualified | No |
SE | No |
SNR | N/A |
Special Features | N/A |
Volume/ Gain | Rin adjustable |