3W Stereo Class D with Separate Shutdown Control
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8404 is a 3W high efficiency filterless Class-D audio amplifier in 4mmX4mm and 2mmX2mm wafer chip scale (WCSP) packages that requires few external components. Features like 89% efficiency, -63dB PSRR, improved RF-rectification immunity, and very small PCB area make the PAM8404 Class-D amplifier ideal for cellular handset and PDA applications. In cellular handsets, the earpiece, speaker phone, and melody ringer can each be driven by the PAM8404. The PAM8404 allows independent gain by summing signals from seperate sources, and has as low as 43μV noise floor. PAM8404 is available in QFN 4mmx4mm and WCSP 2mmx2mm packages.
Minimum VDD (V) | 2.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 11 mA |
Power/CH (W) @ THD=10% | 3 |
Power/CH (W) @ THD=1% | 2.4 |
Mono or Stereo | Stereo |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 89 % |
Volume/ Gain | 4-Settings |
Gain Min | 6 dB |
Gain Max | 24 dB |
SNR | 87 dB |
PSRR | 63 dB |
Special Features | N/A |