NRND = Not Recommended for New Design
15W Stereo Class D with SE Output
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti-Sat | N/A |
---|---|
BTL | N/A |
Class-D or AB | D |
Compliance (Only Automotive Supports PPAP) | No |
Efficiency (%) | 90 |
Gain Max | N/A |
Gain Min | N/A |
Headphone Out | N/A |
IQ (mA) | 25 |
Maximum VDD (V) | 26 |
Minimum VDD | 10 |
Minimum VDD (V) | 10 |
Mono or Stereo | Stereo |
Power Limit | N/A |
Power/CH (W) @ THD=1% | 12 |
Power/CH (W) @ THD=10% | N/A |
PSRR | -60 |
AEC Qualified | No |
SE | N/A |
SNR | 86 |
Special Features | N/A |
Volume/ Gain | DC |