Minimum VDD (V) | 4.5 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 26 V |
IQ (mA) | 15 mA |
Power/CH (W) @ THD=10% | 25 |
Power/CH (W) @ THD=1% | 20 |
Mono or Stereo | Stereo |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | DRC |
Anti-Sat | DRC |
Headphone Out | No |
Efficiency (%) | 92 % |
Volume/ Gain | Yes |
Gain Min | N/A dB |
Gain Max | N/A dB |
SNR | 106 dB |
PSRR | -73 dB |
Special Features | Digital interface with EQ & DRC |