0.5W SURFACE MOUNT ZENER DIODE
PowerDI323 (Type B)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Yes |
Configuration | Single |
Power Rating(mW) | 500 |
Nom VZ (V) | 24 |
@ IZT (mA) | 5 mA |
Tol V (Typ) (%) | +/-5.79 % |
IR (µA) | 0.1 µA |