standard rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
TotalCapacitance CT (pF) | 40 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | 3A GLASS PASSIVATED RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 3 A |
Peak ForwardSurge CurrentIFSM(A) | 100 A |
Peak RepetitiveReverse VoltageVRRM (V) | 400 V |
Forward VoltageDrop VF(V) | 1.15 V |
@ IF (A) | 3 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 400 V |
Reverse RecoveryTime trr (ns) | 3000 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2631 | 2023-11-07 | 2024-02-07 | Transfer of Wafer Manufacturing Site for Select Discrete Products |
PCN-2511 | 2021-09-13 | 2021-12-13 | Wafer Diameter Change from 3 inch to 4 inch at Diodes Shanghai Seefull Electronic Co., Ltd. (SSEC FAB) on Select Products |