NRND = Not Recommended for New Design
standard rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 5 |
---|---|
@ VR (V) | 800 |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.99 |
MaximumAverageRectifiedCurrent IO (A) | 5 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak ForwardSurge CurrentIFSM(A) | 200 |
Peak RepetitiveReverse VoltageVRRM (V) | 800 |
Product Type | 5A GLASS PASSIVATED RECTIFIER |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 3000 |
TotalCapacitance CT (pF) | 28 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |