5A GLASS PASSIVATED FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PDR5KF, a 5.0A Glass Passivated Rectifier in our thermally efficient PowerDI5 package, offers high-surge current capability, low-leakage current and fast reverse recovery time.
@ IF (A) | 5 |
---|---|
@ VR (V) | 800 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 1.2 |
MaximumAverageRectifiedCurrent IO (A) | 5 |
Maximum Peak Forward Surge Current IFSM (A) | 250 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 800 |
Product Type | FAST RECOVERY RECTIFIER |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 500 |
TotalCapacitance CT (pF) | 6 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |