Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 4 A |
@ TerminalTemperature TT (ºC) | 35 ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 150 V |
Peak ForwardSurge CurrentIFSM(A) | 180 A |
Forward VoltageDrop VF(V) | 0.76 V |
@ IF (A) | 4 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 150 V |
TotalCapacitance CT (pF) | 530 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2623 | 2023-05-15 | 2023-11-15 | Device End of Life (EOL) |
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |