1.0V, 5.0Gbps, 1-port, USB 3.2 Gen 1 ReDriver
Product Description
Pericom Semiconductor’s PI1EQX512A is an ultra-low-power,high performance 5.0 Gbps signal ReDriver™ designed specifically for the USB 3.2 Gen 1 protocol. The device providesprogrammable equalization and De-Emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI1EQX512A supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver.
A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently.
The PI1EQX512A also includes an automatic receiver detect function. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.
Features
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 2 |
Data Rate (Gbps) | 5 |
Lanes/Ports | 1 |
Output Swing Max (mV) | 1200 |
Programming Interface(s) | Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents