Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI2EQX5984

2.5/5.0Gbps 4-lane PCIe 2.0 ReDriver with Equalization & Emphasis

Overview

Product Description

The PI2EQX5984 is a low power, PCIe® compliant signal ReDriver. The device provides programmable equalization, amplification, and de-emphasis by using 8 select bits, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.

PI2EQX5984 supports eight 100-Ohm Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the PCI Express signal before the ReDriver, whereas the integrated de-emphasis circuitry provides flexibility with signal integrity of the signal after the redriver.

In addition to providing signal re-conditioning, the PI2EQX5984 also provides power management Stand-by mode operated by a Bus Enable pin.

Features

  • Up to 5.0Gbps PCI Express® 2.0 Serial ReDriver
  • Supporting 8 differential channels or 4 lanes of PCIe Interface
  • I2C configuration controls (3.3V tolerant)
  • Adjustable receiver equalization and transmitter de-emphasis and output levels
  • Variable input an output termination
  • 1:2 channel broadcast
  • Channel loop-back/Mux and Demux Mode
  • Electrical Idle fully supported
  • Receiver detect and individual output control
  • Fine adjustment of electrical idle threshold via I2C
  • Single supply voltage, 1.2V ± 0.05V
  • Power down modes
  • Industrial Temp support, -40°C ~ +85°C
  • Packaging: 72-contact TQFN, Pb-free & Green

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8

Data Rate (Gbps)

2.5, 5

Lanes/Ports

4

Output Swing Max (mV)

1100

Programming Interface(s)

I2C, Pinstrap

Technical Documents

Design Tools

Application Information

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2594 2022-08-31 2023-02-28 Device End of Life (EOL)