PI3AUX221 is an interface chip between the discrete Graphics Processing Unit (GPU) and the Display Port (DP) connector. The device is ideal for applications that require support of Dual-Mode Display Port. It integrates the support function for Display Data Channel (DDC) in HDMI mode and includes the functions of level translation, mux function, over-voltage protection, backdrive protection and inversion of Hot Plug Detect (HPD). The level translation function allows a wide range of voltage between 1V to 5V. The device eliminates the requirement of many discrete components, and it is available in a space-saving 12-pin ultrathin 0.65mm high 2x2 mm QFN package.
Analog or Digital? | Analog |
---|---|
Configuration | SPDT |
Differential Channels | 1 Differential Channel 1:1 |
HotInsertion | 0 |
Lanes | 1 |
Signal Type | Differential |
Voltage | 3.3 and 1.8 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents