2.5V/3.3V, High-Bandwidth Bus Switch, 16-Bit, Hot Insertion
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3C32X245 is a 2.5V or 3.3V 16-bit, 2-port bus switch designed with a low On-Resistance (5-ohm) allowing inputs to be connected directly to outputs. The bus switch creates no additional propagational delay or additional ground bounce noise. The switches are turned ON by the Bus Enable (BEN) input signal. It is very useful in switching signals that have high bandwidth (>400 MHz).
Configuration | 16-Channel, 1:1 |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 16 |
Type | N/A |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |