2.5V/3.3V, High-Bandwidth, 2-Bit, Bus Switch with Individual Low Enables
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3C3305 and the PI3C3306 are 2.5 volt or 3.3 volt, 2-bit bus switches designed with fast individual enables. When enabled via the associated Bus Enable (BE) pin, the “A” pin is directly connected to the “B” pin for that particular gate. The bus switch introduces no additional propagation delay or additional ground bounce noise. The PI3C3306 device has active LOW enables, and the PI3C3305 has active HIGH enables. It is very useful in switching signals that have high bandwidth (>400 MHz).
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
Configuration |
2-Channel, 1:1 |
Differential Channels |
N/A |
HotInsertion |
1 |
Lanes |
N/A |
OtherFeatures |
N/A |
Rail-to-Rail |
0 |
Signal Type |
Single Ended |
Single Ended Channels |
2 |
Type |
N/A |
Voltage |
3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2746 | 2025-06-16 | 2025-09-15 | Fab Porting from SK Key Foundry FAB3 to SK Key Foundry FAB4, Cheongju, South Korea |
| PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
| PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |