3-Channel 2:1 Mux/DeMux, Enable Low 1.8V/2.5V/3.3V, High Bandwidth, Hot Plug
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Configuration | Mux: Three 2-Channel |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 2 |
Type | N/A |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents