4-Channel 2:1 Mux/DeMux, Enable Low 1.8V/2.5V/3.3V, High Bandwidth, Hot Plug
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3CH480 is a 4-channel, 2:1 Multiplexer/ Demultiplexer with 3-state outputs. The switch introduces no additional ground bounce noise or propagation delay. The PI3CH480 device is very useful in switching signals that have high bandwidth (500 MHz).
Configuration | Mux: Quad 2-Channel |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 2 |
Type | N/A |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |