NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI3DPX1202A is DisplayPort 1.2 compliant, low power ReDriver. It supports Aux Listener, Equalization, Swing and Pre-emphasis setting with pin/I2C mode.
Channels | 1 |
---|---|
Data Rate (Gbps) | 5.4 |
Lanes/Ports | 1 |
Output Swing Max (mV) | 3300 |
Programming Interface(s) | I2C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |