3.3V, 10Gbps 4 channel LINEAR 10GbE ReDriver with Pin Strap and I2C control, FlowThrough pinout
The PI3EQX10904 is a 10Gigabit Ethernet, 4 differential channels ReDriver. The device provides programmable linear equalization, output swing and flat gain, by either pin strapping option or I²C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference. PI3EQX10904 supports four 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated circuitry provides flexibility with signal integrity of the signal after the ReDriver.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 4 |
Data Rate (Gbps) | 10 |
Lanes/Ports | 2 |
Output Swing Max (mV) | 1200 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |