3.3V, 5.0Gbps 1-port USB 3.2 Gen 1 ReDriver with Equalization & Emphasis
The PI3EQX7741 is a low power, high performance 5.0 Gbps signal ReDriver designed specifically for the USB 3.2 Gen 1 protocol. The device provides programmable equalization, De-Emphasis, and input threshold controls to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX7741 supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. When the channels are enabled EN_x# = 0 and operating, that channels’ input signal level(onxI+/-) determines whether the output is active.If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage. In addition to signal conditioning,when EN_x#=1,the device enters a low power stand by mode. The PI3EQX7741also includes a fully programmable receiver detect function. When the RxDet pin is pulled high, automatic receiver detection will be active. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 25mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 2 |
Data Rate (Gbps) | 5 |
Lanes/Ports | 1 |
Output Swing Max (mV) | 1000 |
Programming Interface(s) | Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2311 | 2018-05-22 | 2018-11-22 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |