5.0Gbps, 1-Port USB 3.2 Gen 1 ReDriver with I2C Control, Equalization & Emphasis
The PI3EQX7841 is a low power, high performance 5.0 Gbps signal ReDriver designed specifically for the USB 3.2 Gen 1 protocol. The device provides programmable equalization, De-Emphasis, and Output Swings to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX7841 supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel.
When the channels are enabled, EN# = 0, and operating, that channels’ input signal level (on xI+/-) determines whether the output is active. If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage. In addition to signal conditioning, when EN# = 1, the device enters a low power standby mode. The PI3EQX7841 also includes a fully programmable I²C interface. When I²C control mode is enabled, I²C_EN=1, equalization, output swing, and de-emphasis settings can be adjusted by programming the related registers.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Channels | 2 |
Data Rate (Gbps) | 5 |
Lanes/Ports | 1 |
Output Swing Max (mV) | 1000 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |