Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI3EQXDP1201 provides the ability to reduce signal jitter by transmission line effects to enable longer cable length on the 5.4Gbps DisplayPort1.2 signals. Built-in Sync_Request_Auto_Test mode enables users to complete Displayort link status through Aux channels in minutes.
Intergrated AUX decoder can support Displayport link training. It can decipher the link training message and automatically configure Displayport differential signal outputs with the best pre-emphasis and output swing level settings.
Displayport Aux decoder enable to configure Equalization setting for the different Displayport cable lengths automatically through link traning process.
Channels/In | 4 |
---|---|
Channels/Out | 4 |
Inputs | DP++ |
Outputs | DP++ |
Ports/In | 1 |
Ports/Out | 1 |
Power Supply | 3.3, 3.3/1.2 |
Speed (Gbps) | 5.4 |
Type | Redriver |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |