3.4Gbps 4-Lane HDMI1.4 Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Diodes' PI3HDMI™ series of switch circuits are targeted for high-resolution video networks that are based on DVI/HDMI standards. The PI3HDMI1310-A is a 3-to-1 HDMI Mux/DeMux Switch. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation. The maximum DVI/ HDMI data rate of 3.4Gbps provides the resolution required by next generation HDTV and PC graphics. Three differential channels are used for data (video signals for DVI or audio/video signals for HDMI), and one differential channel is used for Clock for decoding the TMDS signals at the outputs. PI3HDMI1310-A was designed specifically to meet ATC-Sink requirement for the HPD ports. The high speed video ports and DDC ports can be either source or sink. All TMDS I/O pins are protected with Diodes' ESD protection circuits, supporting protection against ESD damage as high as ±8kV contact per IEC6000-4-2 spec.
Analog or Digital? | Analog |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Configuration | 4-Differential 3:1 + 3 Side Band |
Differential Channels | 12,4 |
HotInsertion | 0 |
Lanes | 12,4 |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 85 |
Type | 3:01 |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |