Diodes Incorporated — Analog and discrete power solutions
Back to PI3LVD512

PI3LVD512 (Obsolete)

5-Differential Channel 2:1 Mux/DeMux for LVDS Signals

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3LVD512 is a 5-differential channel LVDS mux/ demux used to switch between multiple LVDS sources or end points. In a notebook application where analog video signals are found in both the notebook and the dock, a switch solution is required to switch between the two video port locations. With the high bandwidth of 870MHz, the signal integrity will remain strong even through the long FR4 trace between the notebook and the docking station. In addition to high signal performance, the video signals are also protected against high ESD with integrated diodes to VDD and GND that will support up to 12kV of ESD HBM protection.

Features

  • Designed specifically to switch LVDS signals
  • VDD = 3.3V +/-10%
  • ESD tolerance on video I/O pins is up to 12kV HBM
  • -3dB BW of 870MHz (typ)
  • Low Xtalk, (-28dB typ)
  • Low and Flat ON-STATE resistance (Ron = 3ohm, Ron(Flat) = 0.5ohm, typ)
  • Low input/output capacitance (Con = 6pF, typ)
  • Packaging (Pb-free and Green):
    • 56 contact TQFN (ZFE)
    • 42 contact TQFN (ZHE)

Applications

  • Routes physical layer signals for high bandwidth

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: 5 Differential Channel, 2:1

Differential Channels

5

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential and Single Ended

Single Ended Channels

10

Type

SPDT

Voltage

3.3

Related Content

Quality Documentation
Applications

Protocols

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products