NRND = Not Recommended for New Design
PCIe 3.0, 1-Lane (2-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch. 3.3V
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3PCIE3242 is a differential exchange switch featuring pass-through pinout. It supports one full PCI Express® lane 2x2 Exchange Switch operating at 8.0Gbps PCIe® 3.0 performance. With the select control input low, Port A connects to Port B, and Port C connects to port D for an 8-channel differential passthough. When the select control input is high Port A connects to Port D, and Port B connects to Port C.
Analog or Digital? | Analog |
---|---|
Configuration | Mux, 2:1: 2-Differential Channels |
Differential Channels | 2 |
HotInsertion | 0 |
Lanes | 1 |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 85 |
Type | N/A |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2336 | 2018-05-24 | 2018-11-24 | Device End of Life (EOL) |