NRND = Not Recommended for New Design
3.3V, Wide Bandwidth, 4-Channel, 2:1 Mux/DeMux USB 2.0 Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3USB20 is a 8- to 4-Channel multiplexer/demultiplexer Video Switch with Hi-Z outputs. Industry leading advantages include a propagation delay of less than 250ps, resulting from its low channel resistance and I/O capacitance.
The device multiplexes differential outputs from a USB Host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew, high channel-to-channel noise isolation and is compatible with various standards, such as high speed USB 2.0 (480 Mb/s).
• RON is 4Ω typical
• Low bit-to-bit skew: 200ps
• Low Crosstalk: –27dB @ 250MHz
• Near-Zero propagation delay: 250ps
• Switching speed: 9ns
• Channel On-Capacitance: 6pF (typical)
• VCC Operating Range: +3.0V to +3.6V
• ESD>2000V . . . Human Body Model
• >500 MHz bandwidth (or data frequency)
• Package (Pb-free & Green available): -16-pin, 173-mil wide plastic TSSOP (L)
• Routes signals for USB 2.0
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | Mux: 4-Channel, 2:1 |
Differential Channels | 2 |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | 4 |
Type | SPDT |
Voltage | 3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |