5.4Gbps 2-Lane DP1.2 Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3VDP3212 mux/demux is targeted for next generation digital video signals. This device can be used to connect a DisplayPort™ Source to two Independent Display- Port Sinks or to connect two DisplayPort sources to a single DP display. The newly released DisplayPort spec requires a data rate of 5.4 Gbps. Diodes' solution has been specifically designed around this standard and will support such signals.
Routing of DisplayPort signals with low signal attenuation between source and sink.
Analog or Digital? | Analog |
---|---|
Configuration | 1:2 Mux/Demux |
Differential Channels | 4,2 |
HotInsertion | N/A |
Lanes | 4,2 |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 85 |
Type | SPDT |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |