2.7Gbps 2-Lane DP1.1a Switch with Triple Control Logic
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3VeDP212 switch is targeted for next generation digital video signals. This device can be used to connect two DisplayPortTM sources to a single panel. The newly released DisplayPort spec requires a data rate of 2.7 Gbps with AC coupled I/Os. Diodes' solution has been specifically designed around this standard and will support such signals.
Routing of DisplayPortTM signals with low signal attenuation between notebook DP connector and docking station DP connector.
Analog or Digital? | Analog |
---|---|
Configuration | 4-Differential Channel 2:1 |
Differential Channels | 4,2 |
HotInsertion | 1 |
Lanes | 4,2 |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | 6 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Type | SPDT |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2602 | 2023-01-31 | 2023-07-31 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |