2.5V, 150MHz, 1:10 Output Low Skew Clock Driver, Industrial Temperature Operation
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI49FCT20807, a 2.5V compatible, high-speed, low-noise 1-10 non-inverting clock buffer, is designed to target networking applications that require low-skew, low-jitter, and high-frequency clock distribution. Providing output-to-output skew as low as 150ps, the PI49FCT20807 is an ideal clock distribution device for synchronous systems. Designing synchronous networking systems requires a tight level of skew from a large number of outputs.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 10 |
Output Type(s) | CMOS |
Maximum Output Frequency (MHz) | 150 |
Additive Jitter (ps) | N/A |
Supply Voltage (V) | 2.5 |
Input Type(s) | CMOS |
Skew (ps) | 150 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2488 | 2020-10-20 | 2021-01-20 | Fab Porting from Global Foundries to MagnaChip, Assembly Site Transfer, and BOM Change |
PCN-2326 - Rev 3 (Interim Update) | 2018-04-20 | 2020-12-30 | Fab Porting from Global Foundries to MagnaChip |