3.3V, 133MHz, 1:5 Output Low Skew Clock Driver with 20 Ohm Output Termination Resistor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI49FCT3280x is a 3.3V very low-skew clock buffer from a single low-capacitance input that produces five outputs on PI49FCT32802 and seven outputs on PI49FCT32803. Excellent output signals to power and ground ratio minimize power and ground noise, and also improves output performance.
The PI49FCT3280x integrates series damping resistors on all outputs.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 5 |
Output Type(s) | CMOS |
Maximum Output Frequency (MHz) | 133 |
Additive Jitter (ps) | N/A |
Supply Voltage (V) | 3.3 |
Input Type(s) | CMOS |
Skew (ps) | 200 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2488 | 2020-10-20 | 2021-01-20 | Fab Porting from Global Foundries to MagnaChip, Assembly Site Transfer, and BOM Change |
PCN-2326 - Rev 3 (Interim Update) | 2018-04-20 | 2020-12-30 | Fab Porting from Global Foundries to MagnaChip |