UDFN 1mmx1mm, Single SPDT Mux/DeMux Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5A3157B is a high-bandwidth, fast single- pole double-throw (SPDT) CMOS switch. It can be used as an analog switch or as a low-delay bus switch. Specified over a wide operating power supply voltage range, 1.65V to 5.5V, the PI5A3157B has a maximum ON resistance of 12Ω at 1.65V, 9 Ω at 2.3V & 6 Ω at 4.5V.
Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching.
The control input, S, is independent of supply voltage.
PI5A3157B is an improved direct replacement for the NC7SB3157.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | 1-Channel SPDT |
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 1 |
Type | SPDT |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |