4-Bit Bus Switch with Individual Low Enables
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5C3125 and the PI5C3126 are 4-bit Bus Switches designed with four individual 5Ω bus switches with fast indiviual enables in an industry standard 74XX125/126 pinout. When enabled via the associated Bus Enable (BE) pin, the “A” pin is directly connected to the “B” pin for that particular gate. The bus switch introduces no additional propagation delay or additional ground bounce noise. The PI5C3125 device has active LOW enables, and the PI5C3126 has active HIGH enables.
Configuration | 4-Channel, 1:1 |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 4 |
Type | N/A |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |