8:1 Multiplexer/Demultiplexer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5C3251 is a Dual 8:1 Multiplexer/ Demultiplexer with three-state outputs that is pinout compatible with the PI74FCT251T, 74F251, and 74ALS/AS/LS 251. Inputs can be connected to outputs with low on resistance (5Ω) with no additional ground bounce noise or propagation delay.
Configuration | Mux: 1 8-Channel |
---|---|
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 8 |
Type | None |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |