USB charging controller with integrated power switch 1 port for CDP and SDP Support
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Analog or Digital? | N/A |
---|---|
Configuration | None |
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | 1 |
OtherFeatures | Controller+ Power Switch, Charging and Data Transfer |
Rail-to-Rail | 0 |
Signal Type | N/A |
Single Ended Channels | N/A |
Type | N/A |
Voltage | 5 |