NRND = Not Recommended for New Design
USB 3.1 Gen 2 (10Gbps) SuperSpeed Mux/Demux Switch with I2C Control
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5USB31213 is a 10Gbps dual differential channel bi-directional multiplexer/de-multiplexer switch solution for USB 3.1 Gen 2 Type-C connector applications. PI5USB31213 switches between the USB controller and the new Type-C connector. It supports host mode, device mode and dual-role mode ports with automatic configuration based on the voltage levels detected on CC pin. It offers excellent signal integrity for high-speed signals at low power dissipation.
PI5USB31213 supports both pin and I2C control base on ADDR pin setting. In pin control mode, the PORT input pin determines the port setting, whether this is a host, device or dual-role port. In host mode, PI5USB31213 monitors ID pin to check connector status, it offers default current mode to power attached accessories. In device mode, PI5USB31213 monitors OUT1, OUT2 and OUT3 which report the detected host’s charging profile capability to allow the system to select the most appropriate charging schemes.
Enabling I2C control mode allow high flexibility for port control and communications through registers read/write in PI5USB31213. There is also flexibility to support Default, 1.5A and 3A current modes. An interrupt signal for indicating changes with the I2C registers is sent to the master to notify the system any change in the Type-C connector while in parallel the system can still monitor ID pin.
Analog or Digital? | Analog |
---|---|
Configuration | N/A |
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | N/A |
Single Ended Channels | N/A |
Type | N/A |
Voltage | 2.7 - 5.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |