3.3V / 5V, 160MHz 1:4 Outputs Clock Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Description
PI6C18551 is a low skew, low noise and high-speed clock buffer for computing, networking and communication applications. It is a non-inverting buffer with four outputs from a single input. The outputs are controlled by output enable pin(OE),outputs are tri-states when OE is LOW, and outputs are enabled when OE is HIGH.
Features
• 160 MHz maximum frequency
• Low skew: 250ps
• Fast rise/fall time: 1.5ns
• Output Enable with tri-states
• Industrial Temperature
• 3.3V or 5V power supply
• Packaging (Pb-free & Green available):
−8-pin SOIC (W)
Applications
• 33 MHz for PCI
• 106.25 MHz for Fibre Channel
• 125 MHz for Ethernet
• 133 MHz for PCIX
• 155.52 MHz for OC3/SONET
Additive Jitter (ps) | 0.05 |
---|---|
Function | Buffer |
Input Type(s) | TTL, CMOS |
Additive Jitter (ps) | 0 |
Maximum Output Frequency (MHz) | 160 |
Number of Outputs | 4 |
Maximum Output Frequency (MHz) | 160 |
Output Type(s) | TTL, CMOS |
Skew (PS) | 250 |
Skew (ps) | 250 |
Supply Voltage (V) | 3.3, 5 |
Supply Voltage (V) | 3.3, 5 |
Ambient or Junction Temperature (°C) | -40 to 85 |